Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | Load rating max. (static load only) (kN) | A | H=Height | H1 | L=Length | L1 | L2 | Suitable for | SW | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | 4 Days | M16 | 1.5 | 25 | 5 | 5 | 20 | 22.5 | 29 | 25x25x1-1.5 | 24 | 0.0150 | ||
1.53 € | 1 | 4 Days | M16 | 1.5 | 25 | 5 | 5 | 20 | 22.5 | 29 | 25x25x1.5-2 | 24 | 0.0160 | ||
1.63 € | 1 | 4 Days | M22 | 3 | 30 | 5 | 5 | 19.5 | 29 | - | 30x30x1-1.5 | 28 | 0.0200 | ||
1.61 € | 1 | 4 Days | M22 | 3 | 30 | 5 | 5 | 19.5 | 29 | - | 30x30x1.5-2 | 28 | 0.0160 | ||
2.18 € | 1 | 4 Days | M22 | 3 | 35 | 5 | 5 | 29.3 | 29 | - | 35x35x1.5-2 | 28 | 0.0220 | ||
2.26 € | 1 | 4 Days | M22 | 3 | 35 | 5 | 5 | 29.3 | 29 | - | 35x35x2-2.5 | 28 | 0.0230 | ||
2.46 € | 1 | 4 Days | M22 | 3 | 40 | 5 | 5 | 29.3 | 29 | - | 40x40x1.5-2 | 28 | 0.0260 | ||
2.53 € | 1 | 4 Days | M22 | 3 | 40 | 5 | 5 | 29.3 | 29 | - | 40x40x2-2.5 | 28 | 0.0270 | ||
2.94 € | 1 | 4 Days | M30 | 3 | 45 | 5 | 5 | 29.3 | 31 | - | 45x45x1.5-2 | 41 | 0.0280 | ||
3.20 € | 1 | 4 Days | M30 | 3 | 50 | 5 | 5 | 29.3 | 31 | - | 50x50x1.5-2 | 41 | 0.0330 | ||
3.33 € | 1 | 4 Days | M30 | 3 | 50 | 5 | 5 | 29.3 | 31 | - | 50x50x2-2.5 | 41 | 0.0340 | ||
5.80 € | 1 | 4 Days | S42X2 | 1.75 | 60 | 6 | 10 | 34.8 | 37 | - | 60x60x1.5-2 | 58 | 0.0440 |
Loading...
Main material | Polyamide | Form | B | Form definition | square |
---|---|---|---|---|---|
Item | Adjustment plugs | Main colour | black | Version 1 | with non-slip inserts |
Version 2 | for square tubing | RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
D1=Thread
Load rating max. (static load only)(kN)
A
H=Height
H1
L=Length
L1
L2
Suitable for
SW
Filter by standard shipping days
Optional Attributes