Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27799-10-60401520
Main material | Polyamide | Form | C | D1=Thread | M22 |
---|---|---|---|---|---|
Load rating max. (static load only)(kN) | 4 | A | 60 | B | 40 |
Form definition | rectangular | H=Height | 5 | H1 | 5 |
Item | Adjustment plugs | L=Length | 29 | L1 | 29 |
Main colour | black | Suitable for | 60x40x1.5-2 | SW | 28 |
Version 1 | with non-slip inserts | Version 2 | for square tubes | RoHS | yes |
PL Edelstahl | no | Weight in kg (ERP)(kg) | 0.0400 |
This page is Adjustment plugs with non-slip inserts, form C rectangular (27799), part number 27799-10-60401520.
You can find the detail information about specifications and dimensions on part number 27799-10-60401520.