Configure
  • Main Body Height h(mm)
  • D1(mm)
  • SW(mm)
  • B=Width(mm)
  • L=Length(mm)
  • Size
  • Est. shipping days
    • All
    • Within 4 working days

Riser blocks with draw bolt (04626)

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Main Body Height h

(mm)

D

(mm)

D1

(mm)

SW

(mm)

B=Width

(mm)

L=Length

(mm)

Size

Weight (ERP)

(kg)

Minimum order quantity
30
M6
15
13
32
53
1
0.1600
1 pieces
30
M8
15
13
32
53
1
0.1661
1 pieces
50
M10
25
19
42
80
2
0.5786
1 pieces
50
M12
25
19
42
80
2
0.5500
1 pieces
70
M12
30
24
53
107
3
1.3000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
47.71 €
( 56.77 € )
4 working days
47.71 €
( 56.77 € )
4 working days
71.35 €
( 84.91 € )
4 working days
71.35 €
( 84.91 € )
4 working days
95.23 €
( 113.32 € )
4 working days

More Information

Basic information

· Accessory compact clamp