Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment nut specific supplement V (N) | Calculation factor U (mm) | D=Thread | D1=Outside diameter | D2 | D3 | D4 | D5 | D6 | G=thread / for thread | H=Height | Inertia (gcm²) | L | L1 | Max. dynamic axial pressure stress (N) | Max. static axial pressure stress (N) | Tightening torque of screws (Nm) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.78 € | 1 | 4 Days | 2.457 | 0.703 | M10x1 | 24 | 22 | 17 | 3.2 | 2.5 | M3 | M10x1 | 15 | 27 | 3 | 6.5 | 12000 | 15000 | 2 | 0.0282 | ||
49.78 € | 1 | 4 Days | 2.438 | 0.881 | M12x1.5 | 26 | 25 | 19 | 3.2 | 3 | M3 | M12x1.5 | 15 | 40 | 3 | 6.5 | 13000 | 18000 | 2 | 0.0380 | ||
51.69 € | 1 | 4 Days | 2.995 | 0.997 | M14x1.5 | 32 | 30 | 22.5 | 4.3 | 4 | M4 | M14X1.5 | 16 | 96 | 3 | 7 | 17000 | 22000 | 2.9 | 0.0693 | ||
34.04 € | 1 | 4 Days | 3.962 | 1.112 | M16x1.5 | 34 | - | 24.5 | 4.3 | 4 | M4 | M16x1.5 | 18 | 147 | 5 | - | 17000 | 22000 | 2.9 | 0.0789 | ||
35.11 € | 1 | 4 Days | 3.931 | 1.228 | M18x1.5 | 36 | - | 26.5 | 4.3 | 4 | M4 | M18x1.5 | 18 | 183 | 5 | - | 19000 | 25000 | 2.9 | 0.0860 | ||
35.45 € | 1 | 4 Days | 3.9 | 1.344 | M20x1.5 | 40 | - | 30.5 | 4.3 | 4 | M4 | M20x1.5 | 18 | 283 | 5 | - | 18000 | 28000 | 2.9 | 0.1165 | ||
35.63 € | 1 | 4 Days | 3.869 | 1.459 | M22x1.5 | 40 | - | 30.5 | 4.3 | 4 | M4 | M22x1.5 | 18 | 270 | 5 | - | 23000 | 32000 | 2.9 | 0.0999 | ||
37.52 € | 1 | 4 Days | 3.838 | 1.575 | M24x1.5 | 42 | - | 32.5 | 4.3 | 4 | M4 | M24X1.5 | 18 | 323 | 5 | - | 25000 | 35000 | 2.9 | 0.1067 | ||
38.07 € | 1 | 4 Days | 3.806 | 1.69 | M26x1.5 | 45 | - | 36.5 | 4.3 | 5 | M4 | M26X1.5 | 20 | 479 | 6.5 | - | 34000 | 49000 | 2.9 | 0.1372 | ||
38.97 € | 1 | 4 Days | 3.775 | 1.805 | M28x1.5 | 46 | - | 38.5 | 4.3 | 5 | M4 | M28X1.5 | 20 | 504 | 6.5 | - | 36000 | 53000 | 2.9 | 0.1344 | ||
40.52 € | 1 | 4 Days | 3.744 | 1.921 | M30x1.5 | 48 | - | 40.5 | 4.3 | 5 | M4 | M30X1.5 | 20 | 588 | 6.5 | - | 38000 | 57000 | 2.9 | 0.1430 | ||
42.27 € | 1 | 4 Days | 3.713 | 2.037 | M32x1.5 | 50 | - | 42.5 | 4.3 | 5 | M4 | M32X1.5 | 22 | 743 | 7 | - | 44000 | 64000 | 2.9 | 0.1640 | ||
44.02 € | 1 | 4 Days | 3.666 | 2.21 | M35x1.5 | 53 | - | 45.5 | 4.3 | 5 | M4 | M35X1.5 | 22 | 914 | 7 | - | 47000 | 66000 | 2.9 | 0.1763 |
Loading...
Main material | Steel | Component material | High carbon steel | Item | Adjusting Nut |
---|---|---|---|---|---|
Kind of fastening | hexagon socket | Product type | adjustment nut | Surface finish body | black oxidised |
RoHS | yes |
Configure
Basic Attributes
Adjustment nut specific supplement V(N)
Calculation factor U(mm)
D=Thread
D1=Outside diameter
D2
D3
D4
D5
D6
G=thread / for thread
H=Height
Inertia(gcm²)
L
L1
Max. dynamic axial pressure stress(N)
Max. static axial pressure stress(N)
Tightening torque of screws(Nm)
Filter by standard shipping days
Optional Attributes