Levelling wedges, aluminium with adhesive anchor (27710-20)

Levelling wedges, aluminium with adhesive anchor (27710-20)
· Floor anchoring

· No horizontal movement of the machine

· Millimetre-precise fine adjustment

· Aluminium housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27710-20-145095061

Part Number
27710-20-145095061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

118.31 €

1 4 Days

Loading...

  1. 1

Basic information

Type Others Body Material Aluminium Component material Steel
Item Levelling wedge Version 1 Floor anchoring Version 2 Adhesive anchor
Adj. load(kN) 70 Fine adjustment(mm) 7 Height adjustment per rotation(mm) 0.275
Torque on setscrew(Nm) 35 RoHS Yes Weight (ERP)(kg) 2.0000

This page is Levelling wedges, aluminium with adhesive anchor (27710-20), part number 27710-20-145095061.
You can find the detail information about specifications and dimensions on part number 27710-20-145095061.

Tech Support