Levelling wedge free-standing, aluminium (27710)

Levelling wedge free-standing, aluminium (27710)
· Spacious support surface

· Millimetre-precise fine adjustment

· Continuous insulation

· Non-slip

· Aluminium housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27710-25-145095059

Part Number
27710-25-145095059
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

146.38 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Component material Nitrile rubber Adj. load(kN) 70
Fine adjustment(mm) 7 Height adjustment per rotation(mm) 0.275 Item Levelling wedge
Torque on setscrew(Nm) 35 Version 1 free-standing RoHS yes
Weight in kg (ERP)(kg) 1.4200

This page is Levelling wedge free-standing, aluminium (27710), part number 27710-25-145095059.
You can find the detail information about specifications and dimensions on part number 27710-25-145095059.

Tech Support