Machine feet, aluminium with vibration absorption screw-on (27761)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27761-30
27761-50
27761-70
27761-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. load
(N)
Rec. load
(N)
Shore grade Weight (ERP)
(kg)

110.04 €

1 4 Days 20001000300.5840

110.04 €

1 4 Days 50002500500.5825

110.04 €

1 4 Days 100003500700.5935

110.04 €

1 4 Days 150005000900.5912

Loading...

  1. 1

Basic information

Type Others Body Material Aluminium L=thread length(mm) 120
Main Body Height h(mm) 138 D1=Thread (M)(mm) 16 Component material Nitrile rubber
Item Vibration absorber Version 1 Screw on Version 2 With threaded spindle
RoHS Yes

Tech Support