Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05881-03-11027141
Main material | Plastic | Item | Grip | Version 1 | Rectangular |
---|---|---|---|---|---|
Main colour | Red | B(mm) | 14.2 | B1(mm) | 8 |
H(mm) | 27 | H1(mm) | 20 | L=Length(mm) | 110 |
matching toggle clamp | 05810-01-06000 | for toggle clamp | K1242.06000 | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.0250 |
This page is Plastic grips, rectangular with rectangular opening (05881-03), part number 05881-03-11027141.
You can find the detail information about specifications and dimensions on part number 05881-03-11027141.