Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21427-15 |
21427-20 |
21427-25 |
21427-30 |
21427-35 |
21427-45 |
21427-55 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Size | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) | B=Width (mm) | B1 (mm) | Retaining force F1 (N) | H1 (mm) | H2 (mm) | H3 (mm) | L3 (mm) | M (mm) | S (mm) | T (mm) | Tightening torque (Nm) | Order number adapter plate | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.15 € | 1 | 4 Days | Steel | 15 | 17 | 17 | 33.5 | 30 | 12.5 | 40 | 15 | 47 | 1200 | 24 | 6.5 | 17.5 | 24 | M4 | 4 | 5 | 5 | 21427-915 | 0.1318 | ||
157.29 € | 1 | 4 Days | Steel | 20 | 15 | 15 | 45.5 | 41.5 | 13 | 65 | 20 | 60 | 1200 | 28 | 8 | 20 | 24 | M5 | 2 | 6 | 7 | 21427-920 | 0.2047 | ||
162.14 € | 1 | 4 Days | Steel | 25 | 20 | 20 | 45.5 | 41.5 | 16.2 | 65 | 25 | 70 | 1200 | 36 | 12 | 23 | 30 | M6 | 4 | 8 | 7 | 21427-925 | 0.3028 | ||
169.44 € | 1 | 4 Days | Steel | 30 | 22 | 22 | 58 | 53.5 | 21.5 | 80 | 28 | 90 | 2000 | 42 | 12 | 30 | 39 | M6 | 3 | 8 | 15 | 21427-930 | 0.7342 | ||
174.03 € | 1 | 4 Days | Steel | 35 | 24 | 24 | 58 | 53.5 | 27 | 80 | 34 | 100 | 2000 | 48 | 16 | 37 | 39 | M8 | 7 | 10 | 15 | 21427-935 | 0.9015 | ||
190.51 € | 1 | 4 Days | Steel | 45 | 26 | 26 | 58 | 53.5 | 26.5 | 80 | 45 | 120 | 2000 | 60 | 18 | 44 | 44 | M10 | 10 | 14 | 15 | 21427-945 | 1.4000 | ||
221.05 € | 1 | 4 Days | Aluminium | 55 | 30 | 30 | 66 | 61 | 37.5 | 95 | 53 | 140 | 2000 | 70 | 21 | 51 | 49 | M14 | 10 | 14 | 22 | 21427-955 | 1.4400 |
Loading...
Item | Clamping element | Version 1 | For guide rails | RoHS | Yes |
---|
Configure
Basic Attributes
Main material
Size
A(mm)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
A5(mm)
B=Width(mm)
B1(mm)
Retaining force F1(N)
H1(mm)
H2(mm)
H3(mm)
L3(mm)
M(mm)
S(mm)
T(mm)
Tightening torque(Nm)
Order number adapter plate
Filter by standard shipping days
Optional Attributes