Screw plug, form A, polyamide black, for square tubing (27835)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27835-05-2020081520
27835-05-2020101520
27835-05-2222081520
27835-05-2222101520
27835-05-2525081520
27835-05-2525101520
27835-05-2525121520
27835-05-3030081520
27835-05-3030082530
27835-05-3030101520
27835-05-3030102530
27835-05-3030121520
27835-05-3030122530
27835-05-3232081520
27835-05-3232101520
27835-05-3232121520
27835-05-3434081520
27835-05-3434101520
27835-05-3434121520
27835-05-3535081520
27835-05-3535101520
27835-05-3535121520
27835-05-3838081520
27835-05-3838101520
27835-05-3838121520
27835-05-4040081520
27835-05-4040082530
27835-05-4040101520
27835-05-4040102530
27835-05-4040121520
27835-05-4040122530
27835-05-4545081520
27835-05-4545101520
27835-05-4545121520
27835-05-5050081520
27835-05-5050082530
27835-05-5050101520
27835-05-5050102530
27835-05-5050121520
27835-05-5050122530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D1=Thread L=Length
(mm)
Suitable for Weight (ERP)
(kg)

0.59 €

1 4 Days 20M816.520x20x1.5-20.0020

0.59 €

1 4 Days 20M1016.520x20x1.5-20.0020

0.61 €

1 4 Days 22M816.522x22x1.5-20.0020

0.61 €

1 4 Days 22M1016.522x22x1.5-20.0020

0.70 €

1 4 Days 25M816.525x25x1.5-20.0020

0.70 €

1 4 Days 25M1016.525x25x1.5-20.0020

0.70 €

1 4 Days 25M1216.525x25x1.5-20.0020

0.88 €

1 4 Days 30M816.530x30x1.5-20.0040

1.06 €

1 4 Days 30M816.530x30x2.5-30.0040

0.88 €

1 4 Days 30M1016.530x30x1.5-20.0040

1.04 €

1 4 Days 30M1016.530x30x2.5-30.0040

0.88 €

1 4 Days 30M1216.530x30x1.5-20.0040

1.01 €

1 4 Days 30M1216.530x30x2.5-30.0040

1.39 €

1 4 Days 32M82432x32x1.5-20.0040

1.34 €

1 4 Days 32M102432x32x1.5-20.0040

1.30 €

1 4 Days 32M122432x32x1.5-20.0040

1.50 €

1 4 Days 34M82434x34x1.5-20.0060

1.45 €

1 4 Days 34M102434x34x1.5-20.0060

1.44 €

1 4 Days 34M122434x34x1.5-20.0060

1.52 €

1 4 Days 35M82435x35x1.5-20.0060

1.50 €

1 4 Days 35M102435x35x1.5-20.0167

1.45 €

1 4 Days 35M122435x35x1.5-20.0060

2.25 €

1 4 Days 38M82438x38x1.5-20.0080

2.25 €

1 4 Days 38M102438x38x1.5-20.0080

2.22 €

1 4 Days 38M122438x38x1.5-20.0080

2.46 €

1 4 Days 40M82440x40x1.5-20.0080

2.62 €

1 4 Days 40M82440x40x2.5-30.0080

2.44 €

1 4 Days 40M102440x40x1.5-20.0080

2.61 €

1 4 Days 40M102440x40x2.5-30.0080

2.42 €

1 4 Days 40M122440x40x1.5-20.0080

2.55 €

1 4 Days 40M122440x40x2.5-30.0080

3.12 €

1 4 Days 45M82445x45x1.5-20.0100

3.08 €

1 4 Days 45M102445x45x1.5-20.0100

3.06 €

1 4 Days 45M122445x45x1.5-20.0100

3.22 €

1 4 Days 50M82450x50x1.5-20.0180

3.35 €

1 4 Days 50M82450x50x2.5-30.0180

3.20 €

1 4 Days 50M102450x50x1.5-20.0380

3.28 €

1 4 Days 50M102450x50x2.5-30.0180

3.17 €

1 4 Days 50M122450x50x1.5-20.0180

3.23 €

1 4 Days 50M122450x50x2.5-30.0180

Loading...

  1. 1

Basic information

Main material Polyamide Main colour Black Version 2 For square tubing
Form A H=Height(mm) 5 L1(mm) 14.5
Form definition Square Item Screw plug Load rating max. (static load only)(kN) 2
RoHS Yes PL Edelstahl No

Tech Support