Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | D1=Thread | Suitable for | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
1.78 € | 1 | 4 Days | 40 | 20 | M8 | 40x20x1.5-2 | 0.0040 | ||
1.73 € | 1 | 4 Days | 40 | 20 | M10 | 40x20x1.5-2 | 0.0040 | ||
1.97 € | 1 | 4 Days | 40 | 25 | M8 | 40x25x1.5-2 | 0.0060 | ||
1.90 € | 1 | 4 Days | 40 | 25 | M10 | 40x25x1.5-2 | 0.0060 | ||
2.28 € | 1 | 4 Days | 40 | 30 | M8 | 40x30x1.5-2 | 0.0070 | ||
2.15 € | 1 | 4 Days | 40 | 30 | M10 | 40x30x1.5-2 | 0.0070 | ||
2.14 € | 1 | 4 Days | 40 | 30 | M12 | 40x30x1.5-2 | 0.0070 | ||
3.33 € | 1 | 4 Days | 50 | 20 | M8 | 50x20x1.5-2 | 0.0060 | ||
3.04 € | 1 | 4 Days | 50 | 20 | M10 | 50x20x1.5-2 | 0.0060 | ||
2.18 € | 1 | 4 Days | 50 | 25 | M8 | 50x25x1.5-2 | 0.0060 | ||
2.10 € | 1 | 4 Days | 50 | 25 | M10 | 50x25x1.5-2 | 0.0060 | ||
2.37 € | 1 | 4 Days | 50 | 30 | M8 | 50x30x1-1.5 | 0.0080 | ||
2.36 € | 1 | 4 Days | 50 | 30 | M8 | 50x30x1.5-2 | 0.0080 | ||
2.28 € | 1 | 4 Days | 50 | 30 | M10 | 50x30x1-1.5 | 0.0080 | ||
2.28 € | 1 | 4 Days | 50 | 30 | M10 | 50x30x1.5-2 | 0.0080 | ||
2.29 € | 1 | 4 Days | 50 | 30 | M12 | 50x30x1-1.5 | 0.0080 | ||
2.26 € | 1 | 4 Days | 50 | 30 | M12 | 50x30x1.5-2 | 0.0080 | ||
3.37 € | 1 | 4 Days | 60 | 25 | M8 | 60x25x1.5-2 | 0.0120 | ||
3.28 € | 1 | 4 Days | 60 | 25 | M10 | 60x25x1.5-2 | 0.0120 | ||
4.07 € | 1 | 4 Days | 60 | 30 | M8 | 60x30x1.5-2 | 0.0120 | ||
3.77 € | 1 | 4 Days | 60 | 30 | M10 | 60x30x1.5-2 | 0.0120 | ||
3.89 € | 1 | 4 Days | 60 | 30 | M12 | 60x30x1.5-2 | 0.0120 | ||
4.51 € | 1 | 4 Days | 60 | 40 | M8 | 60x40x1.5-2 | 0.0100 | ||
4.32 € | 1 | 4 Days | 60 | 40 | M10 | 60x40x1.5-2 | 0.0100 | ||
4.07 € | 1 | 4 Days | 60 | 40 | M12 | 60x40x1.5-2 | 0.0100 |
Loading...
Main material | Polyamide | Main colour | Black | Version 2 | For square tubes |
---|---|---|---|---|---|
Form | B | H=Height(mm) | 5 | L=Length(mm) | 24 |
L1(mm) | 14.5 | Form definition | Rectangular | Item | Screw plug |
Load rating max. (static load only)(kN) | 2 | RoHS | Yes | PL Edelstahl | No |
Configure
Basic Attributes
A(mm)
B(mm)
D1=Thread
Suitable for
Filter by standard shipping days
Optional Attributes