Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27791-10-1112112 |
27791-10-1116112 |
27791-10-1120115 |
27791-10-1124115 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Thread | H=Height (mm) | SW | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
34.94 € | 1 | 4 Days | 24 | M12 | 112 | 20 | 0.1990 | ||
34.94 € | 1 | 4 Days | 24 | M16 | 112 | 20 | 0.1900 | ||
41.61 € | 1 | 4 Days | 30 | M20 | 115 | 26 | 0.3304 | ||
48.26 € | 1 | 4 Days | 35 | M24 | 115 | 30 | 0.4237 |
Loading...
Main material | Stainless steel | Version 1 | For hygienic area | T=thread depth(mm) | 12 |
---|---|---|---|---|---|
T1(mm) | 102 | Item | Thread cover | RoHS | Yes |
PL Edelstahl | Yes |