Swivel feet, Form G, inch (07144)

Swivel feet, Form G, inch (07144)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· The anti-slip plate absorbs vibrations and prevents swivel foot slipping

· Various materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07144-4A4
07144-4A5
07144-4A6
07144-4A7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
D1=Thread H=Height
(mm)
H2
(mm)
SW T
(mm)
Load rating max.
(kN)
Weight (ERP)
(kg)

42.42 €

1 4 Days 323/8-162551710120.0515

32.79 €

1 4 Days 401/2-132961912170.1037

49.13 €

1 4 Days 505/8-113572414200.1913

58.58 €

1 4 Days 603/4-104583018240.3594

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Steel Version 2 Anti-slip plate
Form G Item Swivel foot RoHS Yes
PL Edelstahl No

Tech Support