Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05900-104002 |
05900-105002 |
05900-106002 |
05900-108002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand Force (N) | Opening angle of holding arm | Opening angle of handle | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | hole arrangement | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | B5 (mm) | B6 (mm) | C (mm) | C2 (mm) | D (mm) | H (mm) | H1 (mm) | L (mm) | L1 (mm) | M=clamping spindle | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.03 € | 1 | 4 Days | 80 | 87° | 69° | 400 | 500 | 250 | 300 | 1 | 16 | 24 | 4 | 12.8 | 0.95 | 16 | 24 | 10.2 | 7.2 | 12.5 | 1.5 | 20 | 11.7 | 4.95 | 4.2 | 28.7 | 26.3 | 91.8 | 23.7 | M4x16 | 0.0339 | ||
38.18 € | 1 | 4 Days | 100 | 86° | 67° | 650 | 900 | 550 | 620 | 2 | 18 | 27 | 4.5 | 13.5 | - | 16.8 | 27.3 | 13.2 | 9.2 | - | 2 | 22.5 | 17.2 | 5.25 | 5.5 | 43.4 | 38.9 | 125.7 | 41.8 | M5x25 | 0.0766 | ||
51.10 € | 1 | 4 Days | 160 | 86° | 67° | 1350 | 1900 | 720 | 1200 | 3 | 26 | 39 | 6.5 | - | - | 28 | 39 | 17.5 | 12.5 | 23 | 2.5 | 43.5 | 25.4 | - | 5.5 | 63.7 | 59.6 | 186.6 | 60.5 | M6x35 | 0.2580 | ||
71.58 € | 1 | 4 Days | 200 | 86° | 67° | 2000 | 2800 | 830 | 1400 | 3 | 26 | 44 | 9 | - | - | 31 | 45 | 21 | 16 | 24 | 2.5 | 41.5 | 32.2 | - | 6.2 | 73.9 | 70.1 | 223.1 | 74.9 | M8x45 | 0.3180 |
Loading...
Attaching Method | Flange Base | Body Material | Stainless Steel | Tightening Force (Range Selectable)(N) | Up to 269 |
---|---|---|---|---|---|
Surface finish body | Bright | Component material | Polyamide | Product type | Adjustable clamping spindle |
Item | Toggle clamp | Version 1 | Standard | Version 2 | Horizontal foot |
Component colour | Green | Grip type toggle clamp | Horizontal | RoHS | Yes |
PL Edelstahl | Yes |
Configure
Basic Attributes
Hand Force(N)
Opening angle of holding arm
Opening angle of handle
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
hole arrangement
A(mm)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B4(mm)
B5(mm)
B6(mm)
C(mm)
C2(mm)
D(mm)
H(mm)
H1(mm)
L(mm)
L1(mm)
M=clamping spindle
Filter by standard shipping days
Optional Attributes