Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05900-106102 |
05900-108102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand force FH (N) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | M=clamping spindle | H | L | B | H1 | L1 | C | B3 | B4 | B6 | A1 | B1 | B2 | D | A2 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.02 € | 1 | 4 Days | 160 | 1350 | 1900 | 720 | 1200 | M6x35 | 63.7 | 193.3 | 28 | 59.6 | 60.5 | 25.4 | 12.5 | 23 | 53.4 | 39 | 39 | 17.5 | 5.5 | 6.5 | 0.3474 | ||
111.30 € | 1 | 4 Days | 200 | 2000 | 2800 | 830 | 1400 | M8x45 | 73.9 | 230.4 | 31 | 70.1 | 74.9 | 32.2 | 16 | 24 | 51.1 | 44 | 45 | 21 | 6.2 | 9 | 0.4301 |
Loading...
Main material | stainless steel | Surface finish body | bright | Component material | polyamide |
---|---|---|---|---|---|
Component colour | green | Version 2 | horizontal foot | Opening angle of holding arm | 86 |
Opening angle of handle | 67 | hole arrangement | 3 | Item | Toggle Clamp |
Version 1 | with safety lock | A | 26 | B5 | 2.5 |
Product type | adjustable clamping spindle | Grip type toggle clamp | horizontal | RoHS | yes |
PL Edelstahl | yes |
Configure
Basic Attributes
Hand force FH(N)
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
M=clamping spindle
H
L
B
H1
L1
C
B3
B4
B6
A1
B1
B2
D
A2
Filter by standard shipping days
Optional Attributes