Toggle clamp, horizontal with horizontal foot, adjustable clamping spindle, form C (05775)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05775-04-003400

Part Number
05775-04-003400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.99 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Component material plastic
Component colour black Form C Version 2 horizontal foot
Opening angle of holding arm 90‹ Opening angle of handle 72‹ Hand force FH(N) 200
Retaining force F1(N) 1400 Clamping force F3(N) 800 Clamping force F4(N) 1900
F2=Retaining force(N) 3400 hole arrangement 1 M=clamping spindle M8x65
L2 48.6 H 66.5 B 31
L1 79 C 34 Item Toggle Clamp
Version 1 for measurement technology A 26 B3 9
B4 26 A1 42 B1 47
B2 15 D 6.6 B5 3
L=Length 225 C1 17.5 Main colour black
Product type adjustable clamping spindle Form definition large Grip type toggle clamp horizontal
RoHS yes PL Edelstahl no Weight in kg (ERP)(kg) 0.4476

This page is Toggle clamp, horizontal with horizontal foot, adjustable clamping spindle, form C (05775), part number 05775-04-003400.
You can find the detail information about specifications and dimensions on part number 05775-04-003400.

Tech Support