Rectangular plates precision steel (01130)

Rectangular plates precision steel (01130)
· Especially suitable as the body in machine, tool, and fixture construction

· Various dimensions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01130-01X1000
01130-01X250
01130-01X500
01130-01X750
01130-02X1000
01130-02X250
01130-02X500
01130-02X750
01130-03X1000
01130-03X250
01130-03X500
01130-03X750
01130-04X1000
01130-04X250
01130-04X500
01130-04X750
01130-05X1000
01130-05X250
01130-05X500
01130-05X750
01130-06X1000
01130-06X250
01130-06X500
01130-06X750
01130-07X1000
01130-07X250
01130-07X500
01130-07X750
01130-08X1000
01130-08X250
01130-08X500
01130-08X750
01130-09X1000
01130-09X250
01130-09X500
01130-09X750
01130-10X1000
01130-10X250
01130-10X500
01130-10X750
01130-11X1000
01130-11X250
01130-11X500
01130-11X750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
S=Height
(mm)
Weight (ERP)
(kg)

87.99 €

1 4 Days 40100082.7000

26.28 €

1 4 Days 4025080.6481

48.30 €

1 4 Days 4050081.2900

70.39 €

1 4 Days 4075081.9540

127.93 €

1 4 Days 501000104.2000

38.39 €

1 4 Days 50250101.0020

70.39 €

1 4 Days 50500102.0200

102.34 €

1 4 Days 50750103.0580

165.41 €

1 4 Days 631000126.1000

49.61 €

1 4 Days 63250121.5280

91.74 €

1 4 Days 63500123.0200

132.55 €

1 4 Days 63750124.5750

224.94 €

1 4 Days 8010001610.1900

66.82 €

1 4 Days 80250162.5800

134.98 €

1 4 Days 80500165.1240

178.20 €

1 4 Days 80750167.6680

297.75 €

1 4 Days 10010001613.5000

89.77 €

1 4 Days 100250163.1340

164.07 €

1 4 Days 100500166.4200

238.19 €

1 4 Days 100750169.6320

321.97 €

1 4 Days 10010002016.0000

96.37 €

1 4 Days 100250203.9840

175.99 €

1 4 Days 100500208.0520

255.82 €

1 4 Days 1007502012.0000

416.82 €

1 4 Days 12510002524.9000

126.59 €

1 4 Days 125250256.2010

229.37 €

1 4 Days 1255002512.5000

335.24 €

1 4 Days 1257502519.0800

505.02 €

1 4 Days 15010002529.5000

151.25 €

1 4 Days 150250257.4580

277.86 €

1 4 Days 1505002514.9100

401.33 €

1 4 Days 1507502522.3540

621.92 €

1 4 Days 16010003240.5000

186.56 €

1 4 Days 1602503210.3000

344.05 €

1 4 Days 1605003220.4940

496.21 €

1 4 Days 1607503230.5600

785.07 €

1 4 Days 20010003250.7410

235.97 €

1 4 Days 2002503212.6480

432.27 €

1 4 Days 2005003225.5080

630.73 €

1 4 Days 2007503238.0780

1,157.83 €

1 4 Days 30010004098.0000

348.45 €

1 4 Days 3002504024.5000

639.53 €

1 4 Days 3005004041.3340

926.26 €

1 4 Days 3007504073.5000

Loading...

  1. 1

Basic information

Main material Steel Version 1 Rectangular Item Plate
RoHS Yes

Tech Support