Plate rectangular, grey cast iron or aluminium (01140)

Plate rectangular, grey cast iron or aluminium (01140)
· Especially suitable as the body in machine, tool, and fixture construction

· Various dimensions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01140-01X300
01140-02X300
01140-03X300
01140-04X200
01140-04X300
01140-04X400
01140-04X600
01140-05X200
01140-05X300
01140-05X400
01140-05X600
01140-06X200
01140-06X300
01140-06X400
01140-06X600
01140-07X1200
01140-07X200
01140-07X300
01140-07X400
01140-07X600
01140-08X1200
01140-08X200
01140-08X300
01140-08X400
01140-08X600
01140-09X1200
01140-09X200
01140-09X300
01140-09X400
01140-09X600
01140-061X200
01140-061X300
01140-061X400
01140-061X600
01140-062X200
01140-062X300
01140-062X400
01140-062X600
01140-081X1200
01140-081X200
01140-081X300
01140-081X400
01140-081X600
01140-082X1200
01140-082X200
01140-082X300
01140-082X400
01140-082X600
01140-10X1200
01140-10X200
01140-10X300
01140-10X400
01140-10X600
01140-11X1200
01140-11X200
01140-11X400
01140-11X600
01140-12X1200
01140-12X200
01140-12X400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material B=Width
(mm)
L=Length
(mm)
S=Height
(mm)
Weight (ERP)
(kg)

124.30 €

1 4 Days Grey cast iron40300100.9369

143.99 €

1 4 Days Grey cast iron50300121.3610

170.86 €

1 4 Days Grey cast iron63300162.3000

132.00 €

1 4 Days Grey cast iron80200202.4680

164.94 €

1 4 Days Grey cast iron80300203.6000

210.41 €

1 4 Days Grey cast iron80400204.8520

279.66 €

1 4 Days Grey cast iron80600207.0000

146.80 €

1 4 Days Grey cast iron100200202.9760

183.51 €

1 4 Days Grey cast iron100300204.6020

235.97 €

1 4 Days Grey cast iron100400206.0960

314.64 €

1 4 Days Grey cast iron100600209.0000

172.89 €

1 4 Days Grey cast iron160200204.9300

216.08 €

1 4 Days Grey cast iron160300207.2920

279.66 €

1 4 Days Grey cast iron160400209.6460

373.62 €

1 4 Days Grey cast iron1606002013.8000

734.15 €

1 4 Days Grey cast iron12512002527.6000

169.23 €

1 4 Days Grey cast iron125200254.6540

211.53 €

1 4 Days Grey cast iron125300257.1700

270.94 €

1 4 Days Grey cast iron125400253.3940

360.53 €

1 4 Days Grey cast iron1256002514.0000

1,050.94 €

1 4 Days Grey cast iron20012002543.2000

251.71 €

1 4 Days Grey cast iron200200257.6780

314.64 €

1 4 Days Grey cast iron2003002511.3540

399.87 €

1 4 Days Grey cast iron2004002514.9400

535.29 €

1 4 Days Grey cast iron2006002523.1000

1,000.68 €

1 4 Days Grey cast iron16012003245.9400

234.20 €

1 4 Days Grey cast iron160200321.8360

292.79 €

1 4 Days Grey cast iron1603003211.4000

380.16 €

1 4 Days Grey cast iron1604003215.3340

506.90 €

1 4 Days Grey cast iron1606003222.8000

223.71 €

1 4 Days Grey cast iron200200205.9980

279.66 €

1 4 Days Grey cast iron200300209.1600

360.53 €

1 4 Days Grey cast iron2004002012.2420

480.70 €

1 4 Days Grey cast iron2006002018.5000

319.87 €

1 4 Days Grey cast iron250200207.6240

399.87 €

1 4 Days Grey cast iron2503002011.6580

520.03 €

1 4 Days Grey cast iron2504002014.9780

692.62 €

1 4 Days Grey cast iron2506002024.1010

1,385.24 €

1 4 Days Grey cast iron25012002556.0000

253.44 €

1 4 Days Grey cast iron250200259.0000

316.81 €

1 4 Days Grey cast iron2503002514.0840

408.58 €

1 4 Days Grey cast iron2504002518.4560

544.05 €

1 4 Days Grey cast iron2506002527.0000

1,791.63 €

1 4 Days Grey cast iron31512002568.4000

414.29 €

1 4 Days Grey cast iron3152002511.9000

517.86 €

1 4 Days Grey cast iron3153002517.8020

668.58 €

1 4 Days Grey cast iron3154002523.3400

889.26 €

1 4 Days Grey cast iron3156002536.7000

1,614.68 €

1 4 Days Grey cast iron25012003269.6000

333.89 €

1 4 Days Grey cast iron2502003211.7000

417.31 €

1 4 Days Grey cast iron2503003218.1680

539.70 €

1 4 Days Grey cast iron2504003223.9910

718.88 €

1 4 Days Grey cast iron2506003237.0000

1,448.63 €

1 4 Days Grey cast iron20012004072.0000

365.37 €

1 4 Days Grey cast iron2002004012.1000

456.67 €

1 4 Days Grey cast iron2004004023.6680

609.63 €

1 4 Days Grey cast iron2006004036.8000

2,003.62 €

1 4 Days Grey cast iron25012004090.0000

589.09 €

1 4 Days Grey cast iron2502004015.3000

736.34 €

1 4 Days Grey cast iron2504004029.6720

Loading...

Basic information

Version 1 Rectangular Item Plate RoHS Yes

Tech Support