Toggle clamp vertical with safety lock, vertical foot, adjustable clamping spindle, stainless steel (05912)

Toggle clamp vertical with safety lock, vertical foot, adjustable clamping spindle, stainless steel (05912)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Optimum stability through the conical, U-profile clamping arm

· Slim design – ideal for tight spaces

· Internal rod lock with automatic catch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05912-106102
05912-108102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
M=clamping spindle L H L1 A B2 B3 B6 A1 A3 D A2 C Opening angle handle position 1 Opening angle holding arm stop pin removed Opening angle holding arm position 1 Opening angle handle position 2 Opening angle holding arm position 2 C2 Weight in kg (ERP)
(kg)

92.57 €

1 4 Days 160135016509201050M6x3586.5175.7531417.512.553.429125.5737.646°141°56°56°83°5.50.3295

110.61 €

1 4 Days 190200028009401350M8x45107207.6622120.615.651.139196.894926°158°13°61°93°6.50.4336

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Component material polyamide
Component colour green Version 2 vertical foot hole arrangement 3
B 10.2 Version 1 with safety lock Item Toggle Clamp
Grip type toggle clamp vertical Product type adjustable clamping spindle B1 5.2
RoHS yes PL Edelstahl yes

Tech Support