Toggle clamp vertical, vertical foot, steel galvanized, with clamping spindle (05040)

Toggle clamp vertical, vertical foot, steel galvanized, with clamping spindle (05040)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05040-05
05040-06
05040-08
05040-10
05040-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
M=clamping spindle A max. L1 max. A min. L H R2 L1 min. H3 H1 R1 L3 D1 H4 L4 S S1 Plastic Grips H2 F
(kN)
J S2 Weight in kg (ERP)
(kg)

18.66 €

1 4 Days M5x351635144.5189616363156.5264.510510.5405200-1009.50.85160.1001

20.96 €

1 4 Days M6x501446125.52112123433770.5325.511913.5605200-10511.515.5230.2093

24.08 €

1 4 Days M8x50215519726.51432752.545.586396.514916605200-115142.36.5230.3209

34.35 €

1 4 Days M10x70287426833177336152110438.5187.518705200-120183.59260.5557

44.79 €

1 4 Days M12x8032100321041215457261140508.521923805200-135224.611.5300.9500

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 2 with clamping spindle
Version 1 vertical foot Item Toggle Clamp Grip type toggle clamp vertical

Tech Support