Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05020-14 |
05020-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | D1 (mm) | F (kN) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L (mm) | L1 max. (mm) | L1 min. (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M=clamping spindle | S (mm) | S1 (mm) | S3 (mm) | R1 (mm) | R2 (mm) | Plastic Grips | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.23 € | 1 | 4 Days | 40 | 52 | 8.5 | 4.6 | 35 | 62.5 | 25 | 75 | 21 | 10 | 165 | 50 | 73 | 60 | 10 | M14x90 | 25 | 4 | 34 | 225 | 230 | 05200-135 | 1.3100 | ||
93.56 € | 1 | 4 Days | 50 | 70 | 12.5 | 6 | 58 | 101 | 30 | 116 | 27 | 15 | 215 | 55 | 100 | 90 | 20 | M16x140 | 30 | 5 | 44 | 300 | 305 | 05200-140 | 3.1350 |
Loading...
Attaching Method | Flange Base | Body Material | Steel | Surface finish body | galvanised |
---|---|---|---|---|---|
Item | Toggle Clamp | Product type | large version | Version 1 | horizontal foot |
Version 2 | with clamping spindle | Grip type toggle clamp | vertical |
Configure
Basic Attributes
A(mm)
B(mm)
D1(mm)
F(kN)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
L(mm)
L1 max.(mm)
L1 min.(mm)
L2(mm)
L3(mm)
L4(mm)
M=clamping spindle
S(mm)
S1(mm)
S3(mm)
R1(mm)
R2(mm)
Plastic Grips
Filter by standard shipping days
Optional Attributes