Toggle clamp vertical, horizontal foot, steel galvanized, with clamping spindle (05020)

Toggle clamp vertical, horizontal foot, steel galvanized, with clamping spindle (05020)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05020-05
05020-06
05020-08
05020-10
05020-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
M=clamping spindle A max. L1 max. A min. L H R2 L1 min. H3 H1 R1 L3 D1 H4 L4 S S1 Plastic Grips B L2 H2 F
(kN)
α Weight in kg (ERP)
(kg)

16.91 €

1 4 Days M5x351635144.5109616282356.5264.510510.5205200-10022329.50.8108‹0.1007

18.06 €

1 4 Days M6x501446125.51312123352970.5325.511913.5305200-105273811.51108‹0.2176

21.76 €

1 4 Days M8x5021551971614327423586396.514916305200-1153245142.3108‹0.3342

29.73 €

1 4 Days M10x70287426820177334839110438.5187.5183.505200-1203856183.5108‹0.5674

42.71 €

1 4 Days M12x8032100321025215455645140508.521923405200-135456822490‹0.9543

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 2 with clamping spindle
Version 1 horizontal foot Item Toggle Clamp Grip type toggle clamp vertical

Tech Support