Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04400-506501 |
04400-638001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | E | Holding force (N) | Clamping force (N) | Recommended workpiece thickness tolerance | C | H | B | D | K | G | F | A | J | L | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
535.44 € | 1 | 4 Days | 36 | 8000 | 6000 | ±0.5* | 28 | 2 | 65 | 12 | 40 | 26 | M8x14 | 50 | 10 | 160 | 1.1130 | ||
609.96 € | 1 | 4 Days | 45 | 14000 | 8000 | ±0.8* | 34 | 2.5 | 80 | 16 | 50 | 28 | M10x18 | 63 | 12 | 180 | 2.0300 |
Loading...
Main material | high carbon steel | Component material | duroplast | Hand force FH(N) | 600** |
---|---|---|---|---|---|
Item | Pull Clamp | RoHS | yes |
Configure
Basic Attributes
E
Holding force(N)
Clamping force(N)
Recommended workpiece thickness tolerance
C
H
B
D
K
G
F
A
J
L
Filter by standard shipping days
Optional Attributes