Toggle clamp, carbon steel, with thrust rod (05170)

Toggle clamp, carbon steel, with thrust rod (05170)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

· Used for thrust and traction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05170-010
05170-012
05170-016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H L D1 L7 H1 L3 L6 L4 Plastic Grips D2 L8 L2 L1 L5 H2 F
(kN)
M=clamping spindle S1 Travel S Weight (ERP)
(kg)

42.77 €

1 4 Days 10126101820341301305200-205M16x1.520425215201M6x306260.1933

50.89 €

1 4 Days 13932123025501702005200-120M20x1.530607518281.5M8x408400.4399

71.80 €

1 4 Days 15540166032782133505200-135M27x1.5359210520443.5M10x508700.9460

Loading...

  1. 1

Basic information

Main material high carbon steel Component material steel Version 2 with thrust rod
Item Toggle Clamp RoHS yes

Tech Support