Mini clamp with pneumatic end position feedback (05665)

Mini clamp with pneumatic end position feedback (05665)
· Automatable

· Operation with dry, oil-free air

· Self-locking prevents the clamping arm opening autonomously.

· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05665-081
05665-151
05665-251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
B6
(mm)
B7
(mm)
B8
(mm)
B10
(mm)
B11
(mm)
B12
(mm)
Size L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
Retaining torque
(Nm)
Tightening torque at 5 bar
(Nm)
Connecting thread Weight (ERP)
(kg)

667.16 €

1 4 Days 526321212104565332.536.52123163248450258M050.4118

778.61 €

1 4 Days 8.33039151512456550338.5315822324810.5735415G1/80.8238

861.37 €

1 4 Days 8.33545161216507052448.5418226.5456419.5807525G1/81.1430

Loading...

  1. 1

Basic information

Main material Aluminium Component material Steel Form A
Item Mini clamp Version 1 With end position feedback Version 2 Magnetic
Operating pressure bar with oil-free air 5 Max pressure bar with oil-free air 6 Version Mini clamp with electronic end position feedback
RoHS Yes

Tech Support