Mini clamp with end position feedback, magnetic, form A, aluminium (05652)

Mini clamp with end position feedback, magnetic, form A, aluminium (05652)
· Pneumatic or manual control

· Self-locking prevents the clamping arm opening autonomously.

· For tight spaces

· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05652-081111
05652-081112
05652-151111
05652-151112
05652-251111
05652-251112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D2 D3 L4 B2 L2 L5 B1 L1 L3 Size B4 Retaining torque
(Nm)
Tightening torque at 5 bar
(Nm)
B15 B16 B17 L6 B6 B7 B8 B10 B11 B12 B13 B14 L9 L10 L11 L12 L14 B5 manual operated Weight in kg (ERP)
(kg)

716.11 €

1 4 Days M55.542032967.52612327.521525828636101418122.557122161050571250left0.3558

716.11 €

1 4 Days M55.542032967.52612327.521525828636101418122.557122161050571250right0.3558

836.05 €

1 4 Days G 1/86.55253912014301584031854153284215172215368163201260691560left0.6221

836.05 €

1 4 Days G 1/86.55253912014301584031854153284215172215368163201260691560right0.7389

922.19 €

1 4 Days G 1/88.5628451361735182474227525401052.5182025184681842516758017.575left1.0700

922.19 €

1 4 Days G 1/88.5628451361735182474227525401052.5182025184681842516758017.575right1.0700

Loading...

  1. 1

Basic information

D4 20 D5 9 Version 1 with end position feedback
Main material aluminium Item Mini clamp R 135
Form A Component material steel Version 2 magnetic
Operating pressure bar with oil-free air 5 Max pressure bar with oil-free air 6 L8 5
RoHS yes

Tech Support