Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03088-15012
Main material | aluminium | Size | 150 | Item | Workpiece stop |
---|---|---|---|---|---|
Component material | steel | RoHS | yes | Weight in kg (ERP)(kg) | 0.7618 |
This page is Workpiece stop, aluminium (03088), part number 03088-15012.
You can find the detail information about specifications and dimensions on part number 03088-15012.