Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01855-10040050 |
01855-10040065 |
01855-10050060 |
01855-10050075 |
01855-10063070 |
01855-10063085 |
01855-10080080 |
01855-10080100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2=Internal diameter (mm) | D4=Fastening hole (mm) | H=Height (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | L6 (mm) | L7 (mm) | L8 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,205.74 € | 1 | 4 Days | 20 | M12 | 500 | 400 | 251 | 320 | 300 | 200 | 200 | 150 | 55 | 144.6 | 151.0000 | ||
3,764.64 € | 1 | 4 Days | 20 | M12 | 650 | 400 | 251 | 320 | 300 | 200 | 200 | 150 | 55 | 144.6 | 183.0000 | ||
4,558.14 € | 1 | 4 Days | 20 | M12 | 600 | 500 | 301 | 400 | 200 | - | 250 | 200 | 75 | 173.6 | 233.0000 | ||
5,117.04 € | 1 | 4 Days | 20 | M12 | 750 | 500 | 301 | 400 | 200 | - | 250 | 200 | 75 | 173.6 | 272.0000 | ||
6,146.52 € | 1 | 4 Days | 25 | M16 | 700 | 630 | 351 | 500 | 400 | - | 315 | 200 | 100 | 202.6 | 361.0000 | ||
8,321.40 € | 1 | 4 Days | 25 | M16 | 850 | 630 | 351 | 500 | 400 | - | 315 | 200 | 100 | 202.6 | 408.0000 | ||
9,439.20 € | 1 | 4 Days | 25 | M16 | 800 | 800 | 501 | 640 | 600 | 400 | 400 | 300 | 135 | 289.6 | 619.0000 | ||
11,056.56 € | 1 | 4 Days | 25 | M16 | 1000 | 800 | 501 | 640 | 600 | 400 | 400 | 300 | 135 | 289.6 | 713.0000 |
Loading...
Main material | GJL300 | Form | A | Item | Tombstone fixture |
---|---|---|---|---|---|
Version 1 | 6 sides | Version 2 | With pre-machined clamping faces | D3=Fastening hole(mm) | M16 |
D5=Thread | M16 | H1(mm) | 50 | RoHS | Yes |
Configure
Basic Attributes
D2=Internal diameter(mm)
D4=Fastening hole(mm)
H=Height(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
L5(mm)
L6(mm)
L7(mm)
L8(mm)
Filter by standard shipping days
Optional Attributes