Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02388-05-60008040
Main material | High carbon steel | Item | Prism | Version 1 | Vertical |
---|---|---|---|---|---|
B(mm) | C/2X√2+20 | C max.(mm) | 50 | C min.(mm) | 15 |
C Test-Ø | 30±0.003 | RoHS | Yes | Weight (ERP)(kg) | 0.3826 |
This page is Prism vertical, carbon steel (02388-05-60008040), part number 02388-05-60008040.
You can find the detail information about specifications and dimensions on part number 02388-05-60008040.