Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
08000-01 |
08000-03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | D | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | T (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.96 € | 1 | 4 Days | 50 | 25 | 17 | 5 | 7 | 11.5 | 6 | 4 | 2.5 | 80 | 68 | 6.5 | 67.5 | 10 | 0.2177 | ||
166.80 € | 1 | 4 Days | 100 | 50 | 33 | 8 | 16 | 19.5 | 10 | 7.5 | 5 | 150 | 130 | 10.5 | 129.5 | 15 | 1.8000 |
Loading...
Main material | Structural steel | Item | Drilling plate | D1(mm) | 3 |
---|---|---|---|---|---|
RoHS | Yes |
Configure
Basic Attributes
B=Width(mm)
B1(mm)
B2(mm)
D
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
T(mm)
Filter by standard shipping days
Optional Attributes