Inspection blocks with column (31020)

Inspection blocks with column (31020)
· Material: granite (primary stone)

· Wear resistance 3 times greater than with conventional granite

· Density 20% higher than conventional granite

· Three times less thermal expansion compared to conventional granite

· Suitable for dial gauge holder 31140 & 31141

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31020-01

Part Number
31020-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

380.22 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Granite Item Inspection table Version 1 With column
Base plate length x width x height(mm) 200 X 150 x 40 column Ø25 x 260 RoHS Yes
Weight (ERP)(kg) 4.5000

This page is Inspection blocks with column (31020), part number 31020-01.
You can find the detail information about specifications and dimensions on part number 31020-01.

Tech Support