Ball-end thrust screw without head, ball steel or POM (07110)

Ball-end thrust screw without head, ball steel or POM (07110)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball, hardened steel or plastic

· Ideal for clean, polished contact faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07110-10420
07110-10425
07110-10430
07110-10435
07110-10440
07110-10530
07110-10535
07110-10540
07110-10550
07110-1068
07110-10630
07110-10635
07110-10640
07110-10835
07110-10840
07110-11030
07110-11040
07110-11050
07110-11060
07110-11235
07110-11250
07110-11260
07110-11630
07110-11640
07110-11660
07110-12035
07110-12050
07110-12440
07110-12460
07110-30420
07110-30425
07110-30430
07110-30435
07110-30530
07110-30535
07110-30540
07110-3068
07110-30630
07110-30635
07110-30640
07110-30835
07110-30840
07110-31030
07110-31040
07110-31225
07110-31235
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Surface finish component Form Load rating max. (static load only)
(kN)
SW L=Length D=Thread Ball-Ø Form definition Weight in kg (ERP)
(kg)

2.59 €

1 4 Days Ball-bearing steelhardened and brightA3.5220M42.5ball steel0.0014

2.59 €

1 4 Days Ball-bearing steelhardened and brightA3.5225M42.5ball steel0.0018

2.91 €

1 4 Days Ball-bearing steelhardened and brightA3.5230M42.5ball steel0.0022

2.91 €

1 4 Days Ball-bearing steelhardened and brightA3.5235M42.5ball steel0.0026

3.34 €

1 4 Days Ball-bearing steelhardened and brightA3.5240M42.5ball steel0.0030

2.86 €

1 4 Days Ball-bearing steelhardened and brightA4.52.530M53ball steel0.0032

3.28 €

1 4 Days Ball-bearing steelhardened and brightA4.52.535M53ball steel0.0036

3.28 €

1 4 Days Ball-bearing steelhardened and brightA4.52.540M53ball steel0.0040

3.73 €

1 4 Days Ball-bearing steelhardened and brightA4.52.550M53ball steel0.0048

2.48 €

1 4 Days Ball-bearing steelhardened and brightA938.8M64ball steel0.0010

2.86 €

1 4 Days Ball-bearing steelhardened and brightA9330.8M64ball steel0.0045

2.86 €

1 4 Days Ball-bearing steelhardened and brightA9335.8M64ball steel0.0052

3.28 €

1 4 Days Ball-bearing steelhardened and brightA9340.8M64ball steel0.0060

2.86 €

1 4 Days Ball-bearing steelhardened and brightA15436.2M85.5ball steel0.0098

3.28 €

1 4 Days Ball-bearing steelhardened and brightA15441.2M85.5ball steel0.0113

3.17 €

1 4 Days Ball-bearing steelhardened and brightA20531.7M107ball steel0.0129

3.17 €

1 4 Days Ball-bearing steelhardened and brightA20541.7M107ball steel0.0153

4.03 €

1 4 Days Ball-bearing steelhardened and brightA20551.7M107ball steel0.0177

4.57 €

1 4 Days Ball-bearing steelhardened and brightA20561.7M107ball steel0.0200

3.60 €

1 4 Days Ball-bearing steelhardened and brightA30637M128.5ball steel0.0230

4.00 €

1 4 Days Ball-bearing steelhardened and brightA30652M128.5ball steel0.0320

4.46 €

1 4 Days Ball-bearing steelhardened and brightA30662M128.5ball steel0.0390

5.60 €

1 4 Days Ball-bearing steelhardened and brightA60833.3M1612ball steel0.0330

5.73 €

1 4 Days Ball-bearing steelhardened and brightA60843.3M1612ball steel0.0450

5.99 €

1 4 Days Ball-bearing steelhardened and brightA60863.3M1612ball steel0.0700

12.24 €

1 4 Days Ball-bearing steelhardened and brightA901039.2M2015ball steel0.0600

12.92 €

1 4 Days Ball-bearing steelhardened and brightA901054.2M2015ball steel0.0900

18.44 €

1 4 Days Ball-bearing steelhardened and brightA1201244.7M2418ball steel0.0984

21.13 €

1 4 Days Ball-bearing steelhardened and brightA1201264.7M2418ball steel0.1620

2.91 €

1 4 Days Polyacetal-D0.3220M42.5ball POM0.0011

2.91 €

1 4 Days Polyacetal-D0.3225M42.5ball POM0.0013

3.26 €

1 4 Days Polyacetal-D0.3230M42.5ball POM0.0015

3.26 €

1 4 Days Polyacetal-D0.3235M42.5ball POM0.0017

3.13 €

1 4 Days Polyacetal-D0.52.530M53ball POM0.0030

3.13 €

1 4 Days Polyacetal-D0.52.535M53ball POM0.0035

3.62 €

1 4 Days Polyacetal-D0.52.540M53ball POM0.0040

2.72 €

1 4 Days Polyacetal-D0.938.8M64ball POM0.0008

3.28 €

1 4 Days Polyacetal-D0.9330.8M64ball POM0.0044

3.28 €

1 4 Days Polyacetal-D0.9335.8M64ball POM0.0052

3.78 €

1 4 Days Polyacetal-D0.9340.8M64ball POM0.0060

3.34 €

1 4 Days Polyacetal-D1.5436.2M85.5ball POM0.0086

3.84 €

1 4 Days Polyacetal-D1.5441.2M85.5ball POM0.0094

3.48 €

1 4 Days Polyacetal-D2531.7M107ball POM0.0115

3.71 €

1 4 Days Polyacetal-D2541.7M107ball POM0.0163

4.11 €

1 4 Days Polyacetal-D3627M128.5ball POM0.0108

4.43 €

1 4 Days Polyacetal-D3637M128.5ball POM0.0194

Loading...

  1. 1

Basic information

Main material High carbon steel Grade 10.9 Version 1 without head
Item Ball-End Thrust Screw Thread type external thread Product type with full ball
RoHS yes PL Edelstahl no

Tech Support