Configure
  • B(mm)
  • B1(mm)
  • H(mm)
  • L(mm)
  • L1(mm)
  • Spring travel max.
  • Pin Ø
  • Est. shipping days
    • All
    • Within 4 working days

Needle support (33227)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

B

(mm)

B1

(mm)

H

(mm)

L

(mm)

L1

(mm)

Spring travel max.

Pin Ø

Weight (ERP)

(kg)

Minimum order quantity
50
34
59
56
38
10
2.5
0.6366
1 pieces
72
48
85.7
81
55
12
5
1.3960
1 pieces
110
83
95.7
125
95
12
5
3.2750
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,933.63 €
( 2,301.02 € )
4 working days
1,888.67 €
( 2,247.52 € )
4 working days
2,801.72 €
( 3,334.05 € )
4 working days

More Information

Basic information

· Ideal for clamping complex workpieces

· Easily adaptable to complicated workpiece shapes

· High repeat accuracy