Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 | L2 | L3 | D | B1 | L1 | L4 | D1 | G | B | L | H | L5 | D2 | D3 | H2 | H3 | B2 | H5 | H6 | Form definition | D4 | H7 | H8 | Piston Ø | travel | Flow rate max. (cm³/s) | Oil requirement / stroke (cm³) | Swivel direction | B3 | SW | G1 | D8 | Oil requirement / return stroke (cm³) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
549.24 € | 1 | 4 Days | 78 | 20 | 30 | 44.8 | 37 | 26.5 | 17 | 23.5 | M18x1,5 | 50 | 70 | 126.5 | 26.5 | 20 | 11 | 57 | 34 | 28 | 9 | 18 | double-acting | 6.6 | 8 | 10 | 25 | 10 | 3.2 | 3.2 | right | 32 | 27 | M6 | 45 | 8.8 | 1.4000 | ||
549.24 € | 1 | 4 Days | 78 | 20 | 30 | 44.8 | 37 | 26.5 | 17 | 23.5 | M18x1,5 | 50 | 70 | 126.5 | 26.5 | 20 | 11 | 57 | 34 | 28 | 9 | 18 | double-acting | 6.6 | 8 | 10 | 25 | 10 | 3.2 | 3.2 | left | 32 | 27 | M6 | 45 | 8.8 | 1.4000 | ||
531.30 € | 1 | 4 Days | 78 | 20 | 30 | 44.8 | 37 | 26.5 | 17 | 23.5 | M18x1,5 | 50 | 70 | 126.5 | 26.5 | 20 | 11 | 57 | 34 | 28 | 9 | 18 | single-acting | 6.6 | 8 | 10 | 25 | 10 | 3.2 | 3.2 | right | 32 | 27 | M6 | 45 | - | 1.4500 | ||
531.30 € | 1 | 4 Days | 78 | 20 | 30 | 44.8 | 37 | 26.5 | 17 | 23.5 | M18x1,5 | 50 | 70 | 126.5 | 26.5 | 20 | 11 | 57 | 34 | 28 | 9 | 18 | single-acting | 6.6 | 8 | 10 | 25 | 10 | 3.2 | 3.2 | left | 32 | 27 | M6 | 45 | - | 1.4500 | ||
669.30 € | 1 | 4 Days | 94 | 20 | 30 | 44.8 | 37 | 26.5 | 17 | 23.5 | M18x1,5 | 50 | 70 | 158.5 | 26.5 | 20 | 11 | 73 | 34 | 28 | 9 | 18 | double-acting | 6.6 | 10 | 25 | 25 | 25 | 3.2 | 6 | right | 32 | 27 | M6 | 45 | 17 | 1.6000 | ||
669.30 € | 1 | 4 Days | 94 | 20 | 30 | 44.8 | 37 | 26.5 | 17 | 23.5 | M18x1,5 | 50 | 70 | 158.5 | 26.5 | 20 | 11 | 73 | 34 | 28 | 9 | 18 | double-acting | 6.6 | 10 | 25 | 25 | 25 | 3.2 | 6 | left | 32 | 27 | M6 | 45 | 17 | 1.6000 | ||
629.28 € | 1 | 4 Days | 94 | 27 | 38 | 59.8 | 48 | 34.5 | 24 | 33.5 | M28x1,5 | 63 | 85 | 147.5 | 31 | 32 | 15 | 66 | 40 | 41 | 10 | 19 | double-acting | 9 | 9 | 13 | 40 | 13 | 10 | 10 | right | 46 | 40 | M8 | 60 | 27.7 | 2.5400 | ||
629.28 € | 1 | 4 Days | 94 | 27 | 38 | 59.8 | 48 | 34.5 | 24 | 33.5 | M28x1,5 | 63 | 85 | 147.5 | 31 | 32 | 15 | 66 | 40 | 41 | 10 | 19 | double-acting | 9 | 9 | 13 | 40 | 13 | 10 | 10 | left | 46 | 40 | M8 | 60 | 27.7 | 2.5400 | ||
611.34 € | 1 | 4 Days | 94 | 27 | 38 | 59.8 | 48 | 34.5 | 24 | 33.5 | M28x1,5 | 63 | 85 | 147.5 | 31 | 32 | 15 | 66 | 40 | 41 | 10 | 19 | single-acting | 9 | 9 | 13 | 40 | 13 | 10 | 10 | right | 46 | 40 | M8 | 60 | - | 2.3000 | ||
611.34 € | 1 | 4 Days | 94 | 27 | 38 | 59.8 | 48 | 34.5 | 24 | 33.5 | M28x1,5 | 63 | 85 | 147.5 | 31 | 32 | 15 | 66 | 40 | 41 | 10 | 19 | single-acting | 9 | 9 | 13 | 40 | 13 | 10 | 10 | left | 46 | 40 | M8 | 60 | - | 2.3000 | ||
710.70 € | 1 | 4 Days | 107 | 27 | 38 | 59.8 | 48 | 34.5 | 24 | 33.5 | M28x1,5 | 63 | 85 | 173.5 | 31 | 32 | 15 | 79 | 40 | 41 | 10 | 19 | double-acting | 9 | 10 | 25 | 40 | 25 | 10 | 16 | right | 46 | 40 | M8 | 60 | 44 | 2.7600 | ||
710.70 € | 1 | 4 Days | 107 | 27 | 38 | 59.8 | 48 | 34.5 | 24 | 33.5 | M28x1,5 | 63 | 85 | 173.5 | 31 | 32 | 15 | 79 | 40 | 41 | 10 | 19 | double-acting | 9 | 10 | 25 | 40 | 25 | 10 | 16 | left | 46 | 40 | M8 | 60 | 44 | 2.7600 |
Loading...
Main material | steel | Surface finish body | black oxidised | Form | A |
---|---|---|---|---|---|
Version 1 | hydraulic | Item | Swing Clamp | H4 | 14 |
Connection type | Thread and O-ring connection | RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
H1
L2
L3
D
B1
L1
L4
D1
G
B
L
H
L5
D2
D3
H2
H3
B2
H5
H6
Form definition
D4
H7
H8
Piston Ø
travel
Flow rate max.(cm³/s)
Oil requirement / stroke(cm³)
Swivel direction
B3
SW
G1
D8
Oil requirement / return stroke(cm³)
Filter by standard shipping days
Optional Attributes