Clamping claw set, carbon steel (41375)

Clamping claw set, carbon steel (41375)
· Additional fastening of the 5-axis clamping system compact on machine tables

· For all common T-slots, grid and fastening hole pitches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41375-0012
41375-0016
41375-1412
41375-1816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B1 D=Thread B2 Form definition Weight (ERP)
(kg)

244.44 €

1 4 Days A12.8M12-without slot key3.5110

281.38 €

1 4 Days A16.8M16-without slot key7.2750

299.65 €

1 4 Days B12.8M1213.5with t-slot key3.4610

335.33 €

1 4 Days B16.8M1617.5with t-slot key7.1170

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised L=Length 115
Version 1 set Item Clamping Claw B=Width 40
L1 67.2 RoHS yes

Tech Support