Support block magnetic (09060)

Support block magnetic (09060)
· Narrow pole pitch

· Can clamp extremely thin workpieces

· Unlimited service life in industrial production

· Can be ground and polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09060-2010
09060-2020
09060-2030
09060-2040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height B=Width Magnetic faces
(mm)
Pole pitch Weight (ERP)
(kg)

695.67 €

1 4 Days 501001 face 100x100 2 faces 100x5043.2000

481.15 €

1 4 Days 50503 faces 100x5041.6200

304.10 €

1 4 Days 25252 faces 100x2540.4563

549.92 €

1 4 Days 25252 faces 100x251.30.4268

Loading...

  1. 1

Basic information

Main material Alnico Surface finish component bright L=Length 100
Version 1 magnetic Item Support Block Kind of fastening without
Max. angular deviation 10L RoHS yes

Tech Support