Configure
  • B=Width(mm)
  • B1(mm)
  • BN=Slot width
  • C(mm)
  • C1(mm)
  • F(kN)
  • F1(kN)
  • H=Height(mm)
  • L=Length(mm)
  • L1(mm)
  • L2(mm)
  • Tightening torque max.(Nm)
  • Est. shipping days
    • All
    • Within 4 working days

Low-profile clamp (handy low-profile clamp jaws), steel (04450)

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

B=Width

(mm)

B1

(mm)

BN=Slot width

C

(mm)

C1

(mm)

D

(mm)

F

(kN)

F1

(kN)

H=Height

(mm)

L=Length

(mm)

L1

(mm)

L2

(mm)

Tightening torque max.

(Nm)

Weight (ERP)

(kg)

Minimum order quantity
40
47
12
3
2.5
M10
16
0.6
20
80
39
26
15
0.5501
1 pieces
40
47
14
3
2.5
M12
22
0.9
20
80
39
26
18
0.6000
1 pieces
50
60
18
4
3
M16
36
1.4
25
100
46
34
35
1.0480
1 pieces
50
60
20
4
3
M16
36
1.4
25
100
46
34
35
1.3000
1 pieces
78
95
22
5
4
M20
36
1.4
30
140
65
50
45
2.5900
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
80.43 €
( 95.71 € )
4 working days
83.45 €
( 99.31 € )
4 working days
107.90 €
( 128.40 € )
4 working days
116.86 €
( 139.06 € )
4 working days
196.10 €
( 233.36 € )
4 working days

More Information

Basic information

· Workpiece clamping with positive down force

· Ideal for flat workpieces

· Body hardened