Thrust clamps (04402)

Thrust clamps (04402)
· Self-locking

· Manual actuation

· Suitable for push and pull clamping

· Vertical or horizontal mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04402-252500
04402-252501
04402-323200
04402-323201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand Force
(N)
Version 1 A max.
(mm)
A min.
(mm)
B
(mm)
C
(mm)
Clamping force
(N)
D
(mm)
E
(mm)
F G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Weight (ERP)
(kg)

219.56 €

1 4 Days 150*Without grip26.7252523300016101.7M4 X 6M4x6-15123°12-0.0649

238.51 €

1 4 Days 150*With grip26.7252523300016101.7M4 X 6M4x62015123°1269.50.1233

253.66 €

1 4 Days 200*Without grip34.5323230400020132.5M6 X 9M6 X 9-19.5135°15-0.1473

276.35 €

1 4 Days 200*With grip34.5323230400020132.5M6 X 9M6 X 92519.5135°151030.1875

Loading...

  1. 1

Basic information

Tightening Force (Range Selectable)(N) 100 to 1000 Material Steel Type Main Body
Main material Tool steel Component material High carbon steel Item Push clamp
RoHS Yes

Tech Support