Hook clamp, steel (04620) (04620-11)

Hook clamp, steel (04620) 04620-11

Product Details:

Manufacturer part number: 04620-11

Brand: NORELEM

Price: 288.24

Delivery time: 4 Days


Technical Data:

Form: A

H3: 15

Form definition: with cam lever

Clamping height min. H2: 25

H4=height: 54-59


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04620-11

Part Number
04620-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form H3 Form definition Clamping height min. H2 H4=height Clamping height max. H1 Weight (ERP)
(kg)

288.24 €

1 4 Days A15with cam lever2554-59301.0240

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened, black oxidised and ground Item Hook Clamp
RoHS yes

This page is Hook clamp, steel (04620), part number 04620-11.
You can find the detail information about specifications and dimensions on part number 04620-11.

Variation of this product

Part Number
04620-12
04620-13
04620-14
04620-21
04620-22
04620-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form H3 Form definition Clamping height min. H2 H4=height Clamping height max. H1 Weight (ERP)
(kg)

361.01 €

1 4 Days C15with cam lever and thread5073-93701.1940

361.01 €

1 4 Days C15with cam lever and thread6891-121981.3600

372.42 €

1 4 Days C22with cam lever and thread95118-1581351.6150

209.10 €

1 4 Days B15with clamping screw2554-59300.7000

271.50 €

1 4 Days D15with clamping screw and thread5073-93700.8658

271.50 €

1 4 Days D15with clamping screw and thread6891-121981.0310

Tech Support