Swing clamp mini with locking function, carbon steel (04364)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04364-01-01801
04364-01-03201
04364-01-05501
04364-01-11801
04364-01-13201
04364-01-15501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F=Retaining force
(N)
L=Length H1 Version 1 H=Height B=Width L2 L3 B1 L1 L4 D1 B3 D2 D3 H2 H3 D=diameter H4 B2 Travel S Y max. R Y min. S1= Pre-tension travel Weight (ERP)
(kg)

188.78 €

1 4 Days 1802610left558611.54.32218M436274.33022.8186912540190.80.1000

220.25 €

1 4 Days 3203514left7210815.35.33023M545345.34028.5238111.433.75028.31.10.2100

285.59 €

1 4 Days 5504518left9216820.78.43730M865488.45040.53012131.539.76331.71.40.5000

188.78 €

1 4 Days 1802610right558611.54.32218M436274.33022.8186912540190.80.1000

220.25 €

1 4 Days 3203514right7210815.35.33023M545345.34028.5238111.433.75028.31.10.2100

285.59 €

1 4 Days 5504518right9216820.78.43730M865488.45040.53012131.539.76331.71.40.5000

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body nickel-plated Component material polyamide
Component colour orange Item Swing Clamp Version 2 mini
RoHS yes PL Edelstahl no

Tech Support