Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04420-080812 |
04420-100812 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Surface finish body | Surface finish component | Form | Travel path | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
1,098.48 € | 1 | 4 Days | nitrided and black oxidised | anodized | B | 8 | 1.6500 | ||
1,076.40 € | 1 | 4 Days | nitrided, black oxidised and ground | anodised | A | 10 mm | 2.0800 |
Loading...
Main material | mild steel | Component material | aluminium | Component colour | red |
---|---|---|---|---|---|
Item | Floating Clamp | Clamping force(N) | 8000 | Load capacity(N) | 8000 |
max. clamping travel | 12 | RoHS | yes |