Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04211-15 |
04211-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length | B=Width | L2 | D | B1 | L1 | D1 | H max. | S1 | H2 | H3 | H1 max. | SW=key width | B2 | Clamping force max. (kN) | H1 min. | Travel S | H min. | Max. torque (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,120.56 € | 1 | 4 Days | 34 | 50 | 46.5 | M12 | 34 | 21 | 54 | 108 | 18 | 18 | 15 | 118 | 36 | 20 | 15 | 100 | 25 | 83 | 45 | 3.0000 | ||
1,584.24 € | 1 | 4 Days | 37 | 64 | 61.5 | M16 | 44 | 29 | 70 | 146 | 31 | 25 | 21 | 153 | 46 | 33 | 40 | 122 | 36 | 110 | 90 | 8.6800 |
Loading...
Main material | steel | Surface finish body | tempered | Item | Chain clamp |
---|---|---|---|---|---|
Packaging unit | set | RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
L=Length
B=Width
L2
D
B1
L1
D1
H max.
S1
H2
H3
H1 max.
SW=key width
B2
Clamping force max.(kN)
H1 min.
Travel S
H min.
Max. torque(Nm)
Filter by standard shipping days
Optional Attributes