Clamp strap adjustable, carbon steel (04205)

Clamp strap adjustable, carbon steel (04205)
· Ideal for clamping cutting and stamping tools

· Fast bypassing of different clamping heights

· Takes up little space on the machine table

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04205-12
04205-16
04205-20
04205-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H1 L2 L3 L1 L4 B L H D=Fastening hole L5 suitable for slot width suitable fastening screw Weight (ERP)
(kg)

46.23 €

1 4 Days 572314684838880-40132812, 14M120.2613

57.13 €

1 4 Days 90291810174561300-65183816, 18M160.8141

74.52 €

1 4 Days 103322011280661440-70224620, 22M201.2570

105.57 €

1 4 Days 1203924135100761740-85255224, 28M241.7600

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 adjustable Item Clamp Strap
RoHS yes

Tech Support