Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04193-1010 |
04193-1212 |
04193-1214 |
04193-1616 |
04193-1618 |
04193-2020 |
04193-2022 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | F (kN) | L=Length | B=Width | A | D | B1 | F | E2 | E1 | A1 | M | G for T-slot | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.60 € | 1 | 4 Days | M10 | 13.9 | 100 | 30 | 15 | M10x80 | 15 | 22-46 | 32 | 32 | 30 | 12 | 10 | 0.4200 | ||
63.54 € | 1 | 4 Days | M12 | 20.2 | 125 | 40 | 20 | M12x100 | 20 | 28-58 | 40 | 40 | 40 | 16 | 12 | 0.9200 | ||
63.54 € | 1 | 4 Days | M12 | 20.2 | 125 | 40 | 20 | M12x100 | 20 | 28-56 | 40 | 40 | 40 | 16 | 14 | 0.9300 | ||
86.53 € | 1 | 4 Days | M16 | 37.8 | 160 | 50 | 25 | M16x125 | 25 | 36-72 | 50 | 49 | 50 | 20 | 16 | 1.8300 | ||
86.53 € | 1 | 4 Days | M16 | 37.8 | 160 | 50 | 25 | M16x125 | 25 | 36-69 | 50 | 49 | 50 | 20 | 18 | 1.8400 | ||
139.15 € | 1 | 4 Days | M20 | 58.8 | 200 | 60 | 30 | M20x160 | 30 | 43-92 | 70 | 55 | 60 | 24 | 20 | 3.3500 | ||
139.15 € | 1 | 4 Days | M20 | 58.8 | 200 | 60 | 30 | M20x160 | 30 | 43-92 | 70 | 55 | 60 | 24 | 22 | 3.3600 |
Loading...
Main material | High carbon steel | Version 1 | adjustable cranked | Item | Clamp Strap |
---|---|---|---|---|---|
Version 2 | with screw | RoHS | yes |
Configure
Basic Attributes
D1=Thread
F(kN)
L=Length
B=Width
A
D
B1
F
E2
E1
A1
M
G for T-slot
Filter by standard shipping days
Optional Attributes