Clamp strap open-u, with lug, carbon steel or aluminium (04130)

Clamp strap open-u, with lug, carbon steel or aluminium (04130)
· Large adjustment range

· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04130-08
04130-10
04130-12
04130-16
04130-20
04130-24
04130-30
04130-121
04130-161
04130-201
04130-208
04130-210
04130-212
04130-2121
04130-216
04130-2161
04130-220
04130-2201
04130-224
04130-2241
04130-230
04130-2301
04130-241
04130-301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material L2 L3 B1 for screw B3 B2=Width A=Height L1= length Weight (ERP)
(kg)

21.11 €

1 4 Days High carbon steel32189M81630151000.2351

27.66 €

1 4 Days High carbon steel382411M102030201250.3798

29.08 €

1 4 Days High carbon steel473014M12/M142440251600.7486

43.55 €

1 4 Days High carbon steel573618M16/M182850302001.4430

71.35 €

1 4 Days High carbon steel684522M20/M223560402502.8460

92.76 €

1 4 Days High carbon steel835626M244370402503.4370

141.27 €

1 4 Days High carbon steel885634M30/M325080503155.9100

33.09 €

1 4 Days High carbon steel473014M12/M142440252000.9635

49.61 €

1 4 Days High carbon steel573618M16/M182850302501.7430

90.85 €

1 4 Days High carbon steel684522M20/M223560403153.8600

53.24 €

1 4 Days Aluminium32189M81630151000.3800

49.28 €

1 4 Days Aluminium382411M102030201250.1331

43.37 €

1 4 Days Aluminium473014M12/M142440281600.3112

66.53 €

1 4 Days Aluminium473014M12/M142440362000.5031

79.83 €

1 4 Days Aluminium573618M16/M182850362000.6206

103.68 €

1 4 Days Aluminium573618M16/M182850402500.8668

136.04 €

1 4 Days Aluminium684522M20/M223560402501.0400

177.44 €

1 4 Days Aluminium684522M20/M223560483151.5660

139.10 €

1 4 Days Aluminium835626M244370402501.2000

192.23 €

1 4 Days Aluminium835626M244370483151.5080

185.42 €

1 4 Days Aluminium885634M30/M325080503155.9000

250.86 €

1 4 Days Aluminium885634M30/M325080504003.1240

103.18 €

1 4 Days High carbon steel835626M244370403154.3000

161.40 €

1 4 Days High carbon steel885634M30/M325080504007.3910

Loading...

  1. 1

Basic information

Version 1 open-u Item Clamp Strap Version 2 with lug
RoHS yes

Tech Support