Clamp strap goose-neck, carbon steel (04090) (04090-06)

Clamp strap goose-neck, carbon steel (04090) 04090-06

Product Details:

Manufacturer part number: 04090-06

Brand: NORELEM

Price: 14.12

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

C: 8 mm

F: 4.82 kN

L=Length: 60

H1: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04090-06

Part Number
04090-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material C
(mm)
F
(kN)
L=Length H1 R1 A B1 for screw B3 E2 E1 B2=Width H max. E3 Weight (ERP)
(kg)

14.12 €

1 4 Days High carbon steel84.8260911107M61020202020140.0838

Loading...

  1. 1

Basic information

Version 1 goose-neck Item Clamp Strap RoHS yes

This page is Clamp strap goose-neck, carbon steel (04090), part number 04090-06.
You can find the detail information about specifications and dimensions on part number 04090-06.

Variation of this product

Part Number
04090-08
04090-10
04090-12
04090-16
04090-161
04090-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material C
(mm)
F
(kN)
L=Length H1 R1 A B1 for screw B3 E2 E1 B2=Width H max. E3 Weight (ERP)
(kg)

17.33 €

1 4 Days High carbon steel98.77801114129M81225252524170.1644

18.13 €

1 4 Days High carbon steel1213.910014181511M101532323030220.3098

20.76 €

1 4 Days High carbon steel1620.212518202014M12/M142040404040280.6724

26.69 €

1 4 Days High carbon steel2037.812523252518M16/M182540495046381.0430

32.84 €

1 4 Days High carbon steel2037.816023252518M16/M182550495046381.3460

48.73 €

1 4 Days High carbon steel2458.816028283022M20/M223055556060401.9050

Tech Support