Manufacturer part number: 04081-06
Brand: NORELEM
Price: 30.32 €
Delivery time: 4 Days
F: 4.82 kN
L=Length: 50
D: 5.5
B1: 7
L1: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04081-06
Part Number
|
---|
04081-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | F (kN) | L=Length | D | B1 | L1 | H | for screw | B3 | E2 | E1 | B2=Width | A=Height | Ball Ø | K | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.32 € | 1 | 4 Days | 4.82 | 50 | 5.5 | 7 | 5 | 1.6 | M6 | 8 | 20 | 10 | 20 | 10 | 8.5 | 2.5 | 0.0606 |
Loading...
Main material | High carbon steel | Component material | ball-bearing steel | Version 1 | with flattened ball |
---|---|---|---|---|---|
Item | Clamp Strap | RoHS | yes |
This page is Clamp strap with flattened ball, carbon steel (04081), part number 04081-06.
You can find the detail information about specifications and dimensions on part number 04081-06.
Configure
Basic Attributes
F(kN)
L=Length
D
B1
L1
H
for screw
B3
E2
E1
B2=Width
A=Height
Ball Ø
K
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04081-08 |
04081-10 |
04081-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | F (kN) | L=Length | D | B1 | L1 | H | for screw | B3 | E2 | E1 | B2=Width | A=Height | Ball Ø | K | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.58 € | 1 | 4 Days | 8.77 | 60 | 7.2 | 9 | 6.5 | 2 | M8 | 10 | 22 | 13 | 25 | 12 | 10 | 3 | 0.1086 | ||
45.71 € | 1 | 4 Days | 13.9 | 80 | 8.6 | 11 | 7.5 | 2.7 | M10 | 12 | 30 | 15 | 30 | 15 | 12 | 3.5 | 0.2191 | ||
51.69 € | 1 | 4 Days | 20.2 | 125 | 10.5 | 13 | 10.5 | 3.5 | M12 | 14 | 50 | 21 | 40 | 20 | 16 | 4 | 0.6182 |