Clamp strap with stepped heel (04070) (04070-12)

Clamp strap with stepped heel (04070) 04070-12

Product Details:

Manufacturer part number: 04070-12

Brand: NORELEM

Price: 19.00

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

F: 20.2 kN

L=Length: 100

B1: 14

for screw: M12/M14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04070-12

Part Number
04070-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material F
(kN)
L=Length B1 for screw B3 E2 E1 B2=Width A=Height Weight (ERP)
(kg)

19.00 €

1 4 Days High carbon steel20.210014M12/M1414402140200.4529

Loading...

  1. 1

Basic information

Version 1 with stepped heel Item Clamp Strap RoHS yes

This page is Clamp strap with stepped heel (04070), part number 04070-12.
You can find the detail information about specifications and dimensions on part number 04070-12.

Variation of this product

Part Number
04070-06
04070-08
04070-10
04070-16
04070-20
04070-206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material F
(kN)
L=Length B1 for screw B3 E2 E1 B2=Width A=Height Weight (ERP)
(kg)

13.48 €

1 4 Days High carbon steel4.82507M68201020100.0601

16.44 €

1 4 Days High carbon steel8.77609M810221325120.1050

16.44 €

1 4 Days High carbon steel13.98011M1012301530150.2136

30.14 €

1 4 Days High carbon steel37.812518M16/M1818452650250.8987

47.02 €

1 4 Days High carbon steel58.816022M20/M2222603060301.7080

29.56 €

1 4 Days Aluminium4.82507M68201020100.0208

Tech Support