Clamp strap swivelling, carbon steel (04030) (04030-05)

Clamp strap swivelling, carbon steel (04030) 04030-05

Product Details:

Manufacturer part number: 04030-05

Brand: NORELEM

Price: 11.74

Delivery time: 4 Days


Technical Data:

F: 3.42 kN

L=Length: 32

H1: 3

H=Height: 8

B=Width: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04030-05

Part Number
04030-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F
(kN)
L=Length H1 H=Height B=Width R1 A L2 L3 D B1 L1 Weight (ERP)
(kg)

11.74 €

1 4 Days 3.4232381271481.25.52.5140.0196

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 swivelling Item Clamp Strap
RoHS yes

This page is Clamp strap swivelling, carbon steel (04030), part number 04030-05.
You can find the detail information about specifications and dimensions on part number 04030-05.

Variation of this product

Part Number
04030-06
04030-08
04030-10
04030-12
04030-14
04030-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F
(kN)
L=Length H1 H=Height B=Width R1 A L2 L3 D B1 L1 Weight (ERP)
(kg)

13.76 €

1 4 Days 4.824031016818101.674170.0426

15.47 €

1 4 Days 8.775041220102212295220.0781

21.35 €

1 4 Days 13.963416251227162.5116.5280.1672

29.93 €

1 4 Days 20.280520321435203149350.3471

47.09 €

1 4 Days 27.61006254016442541612440.6915

64.89 €

1 4 Days 37.81256305018543251816551.3100

Tech Support