5-axis clamping system, smooth version, mild steel (41400)

5-axis clamping system, smooth version, mild steel (41400)
· For use as centric-clamping device with positive down force function or vice

· Straightforward, infinite clamping width adjustment using crank handle

· Optimum clamping height for 5-axis machining

· Flexible options for connection to machine tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41400-122800901550
41400-122801251800
41400-124000901550
41400-124001251800
41400-126301251800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 L1 L=Length B=Width H=Clamping height H1=Height E=Hole spacing D2=Fitting bore G2=Thread Clamping width extendable PL Edelstahl Weight (ERP)
(kg)

4,050.30 €

1 4 Days 250-280901551755212H6M828-180no22.5000

4,485.00 €

1 4 Days 250-2801251802009616H6M1028-180no35.7500

4,629.90 €

1 4 Days 350150400901551755212H6M828-300no25.0000

5,064.60 €

1 4 Days 3501504001251802009616H6M1028-300-41.8000

6,078.90 €

1 4 Days 4502006301251802009616H6M1028-528no52.0000

Loading...

  1. 1

Basic information

Main material mild steel Component material tool steel Item 5-Axis Clamping System
H2 53 H3 5.5 H4 18
H5 6 H6 11 Version 1 smooth version
Tractive force max.(kN) see diagram Accessories NLM 07533-12065 G1=THREAD M12
D=Reamed hole 25H7 RoHS yes

Tech Support